(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tone Spinner Handle Long NS3L

Tone Spinner Handle Long NS3L

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· This is a new type of spinner.
· This handle is a long type and the head is tough making it easy to exert force.
· The head length can be shortened to the minimum possible for excellent workability in narrow spaces.

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall Length
    400 mm
  • JAN Code
    4953488301908
  • Trusco Code
    447-2331

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : NS3L
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall Length
    400 mm
  • JAN Code
    4953488301908
  • Trusco Code
    447-2331

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Spinner Handle

Spinner Handle

Product Picture of Spinner Handle

Spinner Handle

Dimensional Drawing

Specifications

Part NumberInsertion Angle
(mm)
Dimension (mm)Mass
(g)
DL
NS3L9.522.2400390

CAUTION
• Do not over torque, as the whole length is long enough to apply excessive load.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)