(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Surface Lead Socket Semi-Deep Type for Electric Screwdriver

Surface Lead Socket Semi-Deep Type for Electric Screwdriver

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A newly developed, ultra-high endurance shank has been adopted.
· Fits in easily and features a surface opening that is gentle on the corners of nuts and bolts.
· Lightweight design.

Basic Specifications

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • 24
  • Clear
Outer Diameter(mm)

Refine by

  • 13
  • 15
  • 17.5
  • 18.5
  • 19.8
  • 23.5
  • 25.5
  • 28
  • 31.5
  • Clear
JAN Code

Refine by

  • 4991644003303
  • 4991644003310
  • 4991644003327
  • 4991644003365
  • 4991644003372
  • 4991644003389
  • 4991644003396
  • 4991644003402
  • 4991644003464
  • Clear
Trusco Code

Refine by

  • 762-3038
  • 762-3020
  • 762-3011
  • 762-3003
  • 762-2996
  • 762-2988
  • 762-2970
  • 762-2961
  • 762-2953
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
13
4991644003365
762-3038
12 Day(s)
-

Part Number : BD014XN-8SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    13
  • Bolt Depth(mm)
    45
  • JAN Code
    4991644003365
  • Trusco Code
    762-3038
  • Mass(g)
    40
10
15
4991644003372
762-2953
12 Day(s)
-

Part Number : BD014XN-10SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    15
  • Bolt Depth(mm)
    45
  • JAN Code
    4991644003372
  • Trusco Code
    762-2953
  • Mass(g)
    46
12
17.5
4991644003389
762-2961
12 Day(s)
-

Part Number : BD014XN-12SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    17.5
  • Bolt Depth(mm)
    45
  • JAN Code
    4991644003389
  • Trusco Code
    762-2961
  • Mass(g)
    54
13
18.5
4991644003396
762-2970
12 Day(s)
-

Part Number : BD014XN-13SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    18.5
  • Bolt Depth(mm)
    45
  • JAN Code
    4991644003396
  • Trusco Code
    762-2970
  • Mass(g)
    58
14
19.8
4991644003402
762-2988
12 Day(s)
-

Part Number : BD014XN-14SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    19.8
  • Bolt Depth(mm)
    45
  • JAN Code
    4991644003402
  • Trusco Code
    762-2988
  • Mass(g)
    64
17
23.5
4991644003303
762-2996
12 Day(s)
-

Part Number : BD014XN-17SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    23.5
  • Bolt Depth(mm)
    45
  • JAN Code
    4991644003303
  • Trusco Code
    762-2996
  • Mass(g)
    81
19
25.5
4991644003310
762-3003
12 Day(s)
-

Part Number : BD014XN-19SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    25.5
  • Bolt Depth(mm)
    45
  • JAN Code
    4991644003310
  • Trusco Code
    762-3003
  • Mass(g)
    100
21
28
4991644003327
762-3011
12 Day(s)
-

Part Number : BD014XN-21SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    28
  • Bolt Depth(mm)
    45
  • JAN Code
    4991644003327
  • Trusco Code
    762-3011
  • Mass(g)
    123
24
31.5
4991644003464
762-3020
12 Day(s)
-

Part Number : BD014XN-24SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    24
  • Overall Length(mm)
    90
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    31.5
  • Bolt Depth(mm)
    45
  • JAN Code
    4991644003464
  • Trusco Code
    762-3020
  • Mass(g)
    137

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)