(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Surface Lead Socket Long Type for Electric Screwdriver

Surface Lead Socket Long Type for Electric Screwdriver

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A newly developed, ultra-high endurance shank has been adopted.
· Fits in easily and features a surface opening that is gentle on the corners of nuts and bolts.
· Lightweight design.

Basic Specifications

Part Number
Opposite side dimensions(mm)

Refine by

  • 17
  • 19
  • 21
  • Clear
Outer Diameter(mm)

Refine by

  • 23.5
  • 25.5
  • 28
  • Clear
JAN Code

Refine by

  • 4991644003334
  • 4991644003341
  • 4991644003358
  • Clear
Trusco Code

Refine by

  • 762-2945
  • 762-2937
  • 762-2929
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
23.5
4991644003334
762-2929
12 Day(s)
-

Part Number : BD014N-17SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    23.5
  • Bolt Depth(mm)
    60
  • JAN Code
    4991644003334
  • Trusco Code
    762-2929
  • Mass(g)
    94
19
25.5
4991644003341
762-2937
12 Day(s)
-

Part Number : BD014N-19SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    25.5
  • Bolt Depth(mm)
    60
  • JAN Code
    4991644003341
  • Trusco Code
    762-2937
  • Mass(g)
    100
21
28
4991644003358
762-2945
12 Day(s)
-

Part Number : BD014N-21SF
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    28
  • Bolt Depth(mm)
    60
  • JAN Code
    4991644003358
  • Trusco Code
    762-2945
  • Mass(g)
    110

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)