(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Single Action Adapter For Impact Wrench

Single Action Adapter For Impact Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be used without worrying about dropping the sockets of the socket wrench.
· Impact wrench socket can be connected in a single action without O ring/pin.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : EPA-6
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Adapter for Impact Socket (For Electric Driver)
  • Insertion Angle(mm)
    19
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    19
  • JAN Code
    4975180738301
  • Trusco Code
    483-4071
  • Weight(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)