(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Extension Bar for Electric Drills (Rechargeable Tool: 18 V Compatible)

Extension Bar for Electric Drills (Rechargeable Tool: 18 V Compatible)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Various bits can be fitted on the tip.
· It can be used as a tip extension tool with 6.35 mm shank.
[Applications]
· For work in narrow and deep places.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For electric drill
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Features
    Various bits can be fitted on the tip.

Details

Part Number
Overall length (L dimension)(mm)

Refine by

  • 100
  • 150
  • Clear
JAN Code

Refine by

  • 4989999390728
  • 4989999390735
  • Clear
Trusco Code

Refine by

  • 765-8826
  • 765-8818
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
4989999390728
765-8818
12 Day(s)
-

Part Number : TEX-100
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For electric drill
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall length (L dimension)(mm)
    100
  • JAN Code
    4989999390728
  • Trusco Code
    765-8818
  • Features
    Various bits can be fitted on the tip.
  • Mass(g)
    64
150
4989999390735
765-8826
1 Day(s)
-

Part Number : TEX-150
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For electric drill
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall length (L dimension)(mm)
    150
  • JAN Code
    4989999390735
  • Trusco Code
    765-8826
  • Features
    Various bits can be fitted on the tip.
  • Mass(g)
    105

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Various bits can be attached to the tip of the electric drill. 
●Can be used as a 6.35 mm shank tip extension tool.

Specification

●Input Drive(mm):6.35
●Shaft Dimension(mm):6.35
●SPQ(piece):10
●Compatible with 18V impact

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)