(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Full Polish, Short Ratchet Wrench

Full Polish, Short Ratchet Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Reversible lever type.
· A compact design with a short size designed for workability.
· A lightweight, and compact design that won't get in the way, even if hung at the waist.
· Each product is individually and carefully hand-polished.
· The handle's grip section is useful for aligning holes on steel frames, etc.
· Includes a hole for attaching a safety rope.

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    250
  • Opposite side dimensions(mm)
    17×21
  • Thickness(mm)
    50
  • JAN Code
    4975180383501
  • Trusco Code
    431-0535
  • Weight(g)
    370
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : RM1721S-SV
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    250
  • Opposite side dimensions(mm)
    17×21
  • Thickness(mm)
    50
  • JAN Code
    4975180383501
  • Trusco Code
    431-0535
  • Weight(g)
    370

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)