(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ball End L-Wrench

Ball End L-Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

【特長】
・プロガード™加工:通常の黒染め加工の5倍の耐食性があります。
・最大25°の角度からねじ回し可能です。
・硬度はHRC57~61です。
・材質は引っ張り強度のあるプロテニアム®合金鋼を使用しています。

Basic Specifications

  • Specifications
    • STOCK
  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Accessories
    Bondex [[TM]] Case
  • Order quantity
    1 pc.
Part Number
Order quantity

Refine by

  • 1 pc.
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 79
  • 84
  • 90
  • 100
  • 112
  • 121
  • 140
  • 160
  • 180
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 13
  • 14
  • 16
  • 18
  • 22
  • 26
  • 28
  • 33
  • 38
  • Clear
Opposite side dimensions(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
JAN Code

Refine by

  • 0037231157500
  • 0037231157524
  • 0037231157548
  • 0037231157562
  • 0037231157609
  • 0037231157647
  • 0037231157685
  • 0037231157722
  • 0037231157760
  • Clear
Trusco Code

Refine by

  • 297-1801
  • 297-1798
  • 297-1780
  • 297-1771
  • 297-1763
  • 297-1755
  • 297-1747
  • 297-1739
  • 298-4997
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
79
13
1.5
0037231157500
297-1739
1 Day(s)
-

Part Number : BL015
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    79
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    13
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Opposite side dimensions(mm)
    1.5
  • JAN Code
    0037231157500
  • Trusco Code
    297-1739
  • Accessories
    Bondex [[TM]] Case
  • Mass(g)
    2
1 pc.
84
14
2
0037231157524
297-1747
1 Day(s)
-

Part Number : BL020
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    84
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Opposite side dimensions(mm)
    2
  • JAN Code
    0037231157524
  • Trusco Code
    297-1747
  • Accessories
    Bondex [[TM]] Case
  • Mass(g)
    4
1 pc.
90
16
2.5
0037231157548
298-4997
1 Day(s)
-

Part Number : BL025
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Opposite side dimensions(mm)
    2.5
  • JAN Code
    0037231157548
  • Trusco Code
    298-4997
  • Accessories
    Bondex [[TM]] Case
  • Mass(g)
    6
1 pc.
100
18
3
0037231157562
297-1755
1 Day(s)
-

Part Number : BL030
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    100
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Opposite side dimensions(mm)
    3
  • JAN Code
    0037231157562
  • Trusco Code
    297-1755
  • Accessories
    Bondex [[TM]] Case
  • Mass(g)
    8
1 pc.
112
22
4
0037231157609
297-1763
12 Day(s)
-

Part Number : BL040
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    22
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Opposite side dimensions(mm)
    4
  • JAN Code
    0037231157609
  • Trusco Code
    297-1763
  • Accessories
    Bondex [[TM]] Case
  • Mass(g)
    13
1 pc.
121
26
5
0037231157647
297-1771
1 Day(s)
-

Part Number : BL050
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    121
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    26
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Opposite side dimensions(mm)
    5
  • JAN Code
    0037231157647
  • Trusco Code
    297-1771
  • Accessories
    Bondex [[TM]] Case
  • Mass(g)
    23
1 pc.
140
28
6
0037231157685
297-1780
1 Day(s)
-

Part Number : BL060
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    140
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Opposite side dimensions(mm)
    6
  • JAN Code
    0037231157685
  • Trusco Code
    297-1780
  • Accessories
    Bondex [[TM]] Case
  • Mass(g)
    42
1 pc.
160
33
8
0037231157722
297-1798
1 Day(s)
-

Part Number : BL080
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    160
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    33
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Opposite side dimensions(mm)
    8
  • JAN Code
    0037231157722
  • Trusco Code
    297-1798
  • Accessories
    Bondex [[TM]] Case
  • Mass(g)
    78
1 pc.
180
38
10
0037231157760
297-1801
1 Day(s)
-

Part Number : BL100
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    180
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    38
  • Material
    Protanium Alloy Steel
  • Surface Processing
    Black Oxide Finishing
  • Opposite side dimensions(mm)
    10
  • JAN Code
    0037231157760
  • Trusco Code
    297-1801
  • Accessories
    Bondex [[TM]] Case
  • Mass(g)
    126

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)