• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Wise super ball wrench set

Wise super ball wrench set

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The tip has been machined into a ball shape which fits quickly into screw holes.
· Final tightening is possible by using return handle.
· Hardness is HRC 60° ±1°.

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Set Parts
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(Pieces)
    9
  • JAN Code
    4951908006358
  • Trusco Code
    494-3562
  • Ordering Unit
    1S

Details

Part Number
Ordering Unit

Refine by

  • 1S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1S
Quote
-

Part Number : SBR-1000L
Days to Ship Quote
Standard Unit Price -
Quantity 1S

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Set Parts
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(Pieces)
    9
  • JAN Code
    4951908006358
  • Trusco Code
    494-3562
  • Mass(g)
    610
  • Accessories
    Return Handle SP (NO2060)
  • Hardness
    HRC60±1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The tip is machined into a ball shape that fits quickly to the screw hole.
●Final tightening can be done using the return handle.
●Hardness is at HRC60°±1°.

Specification

●Set Contents(mm):1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
●Set Contents(piece):9
●SPQ(set):6

Accessories

●Return Handle SP(NO2060)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)