(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
950L Hex Key

Click this image to zoom it.

Move the mouse over the image to zoom

950L Hex Key

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Wera's proprietary Hex-Plus surface contact structure contributes to a long life for screws while avoiding damage to the inner part of hex screw holes.
· Enhance your work efficiency with the high torque capability of this tool.

Basic Specifications

Part Number
Order Units

Refine by

  • 1 pc.
  • 1S
  • Clear
Single Item / Set Classification

Refine by

  • Single Item
  • Set Parts
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 90
  • 100
  • 112
  • 126
  • 140
  • 160
  • 180
  • 190
  • 200
  • 219
  • 250
  • Clear
Hex Neck Length (H Dimension) L-type Only(mm)

Refine by

  • 14
  • 16
  • 18
  • 20
  • 25
  • 28
  • 30
  • 32
  • 36
  • 40
  • 45
  • Clear
Set Content(mm)

Refine by

  • 1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
  • Clear
Opposite side dimensions(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 10
  • 12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Single Item
90
14
-
1.5
12 Day(s)
-

Part Number : 021600
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    90
  • Hex Neck Length (H Dimension) L-type Only(mm)
    14
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    1.5
  • JAN Code
    4013288038722
  • Trusco Code
    483-8700
  • Mass(g)
    1.6
  • Material
    Chrome Plating
1 pc.
Single Item
100
16
-
2
12 Day(s)
-

Part Number : 021605
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    100
  • Hex Neck Length (H Dimension) L-type Only(mm)
    16
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    2
  • JAN Code
    4013288018656
  • Trusco Code
    483-8718
  • Mass(g)
    3
  • Material
    Chrome Plating
1 pc.
Single Item
112
18
-
2.5
12 Day(s)
-

Part Number : 021610
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    112
  • Hex Neck Length (H Dimension) L-type Only(mm)
    18
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    2.5
  • JAN Code
    4013288018663
  • Trusco Code
    483-8726
  • Mass(g)
    5.2
  • Material
    Chrome Plating
1 pc.
Single Item
126
20
-
3
12 Day(s)
-

Part Number : 021615
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    126
  • Hex Neck Length (H Dimension) L-type Only(mm)
    20
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    3
  • JAN Code
    4013288018670
  • Trusco Code
    483-8734
  • Mass(g)
    8.3
  • Material
    Chrome Plating
1 pc.
Single Item
140
25
-
4
19 Day(s) or more
-

Part Number : 021620
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    140
  • Hex Neck Length (H Dimension) L-type Only(mm)
    25
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    4
  • JAN Code
    4013288018687
  • Trusco Code
    483-8742
  • Mass(g)
    16.7
  • Material
    Chrome Plating
1 pc.
Single Item
160
28
-
5
16 Day(s) or more
-

Part Number : 021625
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    160
  • Hex Neck Length (H Dimension) L-type Only(mm)
    28
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    5
  • JAN Code
    4013288018694
  • Trusco Code
    483-8751
  • Mass(g)
    29.8
  • Material
    Chrome Plating
1 pc.
Single Item
180
32
-
6
16 Day(s) or more
-

Part Number : 021630
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    180
  • Hex Neck Length (H Dimension) L-type Only(mm)
    32
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    6
  • JAN Code
    4013288018700
  • Trusco Code
    483-8769
  • Mass(g)
    49.6
  • Material
    Chrome Plating
1 pc.
Single Item
190
30
-
7
19 Day(s) or more
-

Part Number : 021632
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    190
  • Hex Neck Length (H Dimension) L-type Only(mm)
    30
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    7
  • JAN Code
    4013288037701
  • Trusco Code
    483-8777
  • Mass(g)
    72.4
  • Material
    Chrome Plating
1 pc.
Single Item
200
36
-
8
16 Day(s) or more
-

Part Number : 021635
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    200
  • Hex Neck Length (H Dimension) L-type Only(mm)
    36
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    8
  • JAN Code
    4013288018717
  • Trusco Code
    483-8785
  • Mass(g)
    98.6
  • Material
    Chrome Plating
1 pc.
Single Item
219
40
-
10
12 Day(s)
-

Part Number : 021640
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    219
  • Hex Neck Length (H Dimension) L-type Only(mm)
    40
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    10
  • JAN Code
    4013288018724
  • Trusco Code
    483-8793
  • Mass(g)
    174.2
  • Material
    Chrome Plating
1 pc.
Single Item
250
45
-
12
12 Day(s)
-

Part Number : 021645
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    250
  • Hex Neck Length (H Dimension) L-type Only(mm)
    45
  • Set Content(mm)
    -
  • Opposite side dimensions(mm)
    12
  • JAN Code
    4013288018731
  • Trusco Code
    483-8807
  • Mass(g)
    272.4
  • Material
    Chrome Plating
1S
Set Parts
-
-
1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
-
12 Day(s)
-

Part Number : 021909
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1S

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    -
  • Hex Neck Length (H Dimension) L-type Only(mm)
    -
  • Set Content(mm)
    1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
  • Opposite side dimensions(mm)
    -
  • JAN Code
    4013288111937
  • Trusco Code
    483-8831
  • Mass(g)
    414
  • Material
    Chrome Plating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)