(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Coupled holder for hex wrench

Coupled holder for hex wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Connecting holders used for hexagonal bar wrenches which can be combined together freely.
· Holders come with protrusions and grooves, and multiple holders can be linked to each other in various shapes.
· Hex wrenches of various types and sizes can be combined to make your very own set.
· Holders can be connected together.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Related Item
  • Single Product/Set Classification
    Set Product
  • Overall Length(mm)
    37
  • JAN Code
    4992676006829
  • Trusco Code
    497-4972
  • Set Content
    AI0152、0253、0400、0500、0600、0800、1000
  • Material
    Plastic
  • Order unit
    1S (7 pcs)
Part Number
Order unit

Refine by

  • 1S (7 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1S (7 pcs)
1 Day(s)
-

Part Number : AIS0710
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1S (7 pcs)

Specificationtitle

  • Type
    Related Item
  • Single Product/Set Classification
    Set Product
  • Overall Length(mm)
    37
  • JAN Code
    4992676006829
  • Trusco Code
    497-4972
  • Set Content
    AI0152、0253、0400、0500、0600、0800、1000
  • Material
    Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)