(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Coupled holder for hex wrench

Coupled holder for hex wrench

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Connecting holders used for hexagonal bar wrenches which can be combined together freely.
· Holders come with protrusions and grooves, and multiple holders can be linked to each other in various shapes.
· Hex wrenches of various types and sizes can be combined to make your very own set.
· Holders can be connected together.

Basic Specifications

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    37
  • Material
    Plastic
  • Order unit
    1 pc.
Part Number
Order unit

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 4992676006409
  • 4992676006416
  • 4992676006423
  • 4992676006430
  • 4992676006447
  • 4992676006539
  • 4992676006546
  • Clear
Trusco Code

Refine by

  • 497-4964
  • 497-4956
  • 497-4948
  • 497-4930
  • 497-4921
  • 497-4913
  • 497-4905
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4992676006409
497-4905
8 Day(s)
-

Part Number : AI0152
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    37
  • JAN Code
    4992676006409
  • Trusco Code
    497-4905
  • Mass
    6.8g
  • Color
    Pink
  • Compatible Size(mm)
    1.5,2.0
  • Material
    Plastic
1 pc.
4992676006416
497-4913
8 Day(s)
-

Part Number : AI0253
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    37
  • JAN Code
    4992676006416
  • Trusco Code
    497-4913
  • Mass
    6.5g
  • Color
    Orange
  • Compatible Size(mm)
    2.5,3.0
  • Material
    Plastic
1 pc.
4992676006423
497-4921
8 Day(s)
-

Part Number : AI0400
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    37
  • JAN Code
    4992676006423
  • Trusco Code
    497-4921
  • Mass
    6.5g
  • Color
    Yellow
  • Compatible Size(mm)
    4.0
  • Material
    Plastic
1 pc.
4992676006430
497-4930
8 Day(s)
-

Part Number : AI0500
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    37
  • JAN Code
    4992676006430
  • Trusco Code
    497-4930
  • Mass
    6.2g
  • Color
    Yellow-Green
  • Compatible Size(mm)
    5.0
  • Material
    Plastic
1 pc.
4992676006447
497-4948
8 Day(s)
-

Part Number : AI0600
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    37
  • JAN Code
    4992676006447
  • Trusco Code
    497-4948
  • Mass
    5.8g
  • Color
    Green
  • Compatible Size(mm)
    6.0
  • Material
    Plastic
1 pc.
4992676006539
497-4956
8 Day(s)
-

Part Number : AI0800
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    37
  • JAN Code
    4992676006539
  • Trusco Code
    497-4956
  • Mass
    5.0g
  • Color
    Light Blue
  • Compatible Size(mm)
    8.0
  • Material
    Plastic
1 pc.
4992676006546
497-4964
8 Day(s)
-

Part Number : AI1000
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Related Item
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    37
  • JAN Code
    4992676006546
  • Trusco Code
    497-4964
  • Mass
    3.6g
  • Color
    Blue
  • Compatible Size(mm)
    10.0
  • Material
    Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)