(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pliers (Ergonomic Handle)

Pliers (Ergonomic Handle)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Material and Finish
    Dedicated Special Steel
  • Fall-prevention strap attachment hole
    NA

Details

Part Number
Overall Length(mm)

Refine by

  • 160
  • 180
  • Clear
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 1.8
  • 2.5
  • Clear
Copper Wire Cutting Performance(φ/mm)

Refine by

  • 2.5
  • 2.8
  • Clear
JAN Code

Refine by

  • 4000896144747
  • 4000896145034
  • Clear
Trusco Code

Refine by

  • 584-4169
  • 584-4151
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
160
1.8
2.5
4000896145034
584-4151
1 Day(s)
-

Part Number : 1850M-22
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    160
  • Steel Wire Cutting Performance(φ/mm)
    1.8
  • Copper Wire Cutting Performance(φ/mm)
    2.5
  • Material and Finish
    Dedicated Special Steel
  • Fall-prevention strap attachment hole
    NA
  • JAN Code
    4000896145034
  • Trusco Code
    584-4151
  • Product Name
    HAZET Pliers (Ergonomic Handle) 160 mm
  • Mass(g)
    177
180
2.5
2.8
4000896144747
584-4169
1 Day(s)
-

Part Number : 1850M-33
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    180
  • Steel Wire Cutting Performance(φ/mm)
    2.5
  • Copper Wire Cutting Performance(φ/mm)
    2.8
  • Material and Finish
    Dedicated Special Steel
  • Fall-prevention strap attachment hole
    NA
  • JAN Code
    4000896144747
  • Trusco Code
    584-4169
  • Product Name
    HAZET Pliers (Ergonomic Handle) 180 mm
  • Mass(g)
    245

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to grasp pliers based on ergonomics, easy to apply force.

Specification

●SPQ(piece):1

Materials

●Dedicated Special Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)