Curved-Tip Tweezers Longnose Pliers

Curved-Tip Tweezers Longnose Pliers

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· It has been finely finished up to the tip and the grip is palm-sized, making it ideal for wiring, bending and cutting in narrow spots.
· Gripper is not corrugated so does not damage the workpiece.
· Blade hardness is HRC 57 to 61.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    165
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Product Name
    TRUSCO Curved-Tip Tweezers Longnose Pliers 150 mm
  • JAN Code
    4989999392401
  • Trusco Code
    767-4872
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : TMSR-150
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    165
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Product Name
    TRUSCO Curved-Tip Tweezers Longnose Pliers 150 mm
  • JAN Code
    4989999392401
  • Trusco Code
    767-4872
  • Mass(g)
    95

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)