(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Power Nippers

Power Nippers

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be used with piano wire and hard steel wire. The principle of leverage is used to powerfully cut piano wires and hard steel wires.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Overall Length(mm)
    187.5
  • Steel Wire Cutting Performance(φ/mm)
    2.15
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • JAN Code
    4960225380027
  • Trusco Code
    475-4115
  • Mass(g)
    230
  • Product Name
    Three Peaks Power Nippers 185 mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : PN185
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Overall Length(mm)
    187.5
  • Steel Wire Cutting Performance(φ/mm)
    2.15
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • JAN Code
    4960225380027
  • Trusco Code
    475-4115
  • Mass(g)
    230
  • Product Name
    Three Peaks Power Nippers 185 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)