Power Nippers

Power Nippers【1-10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Piano wire and hard steel wire can also be cut.
· The principle of leverage is used to powerfully cut piano wires and hard steel wires.

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 168
  • Clear
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 1.9
  • Clear
Copper Wire Cutting Performance(φ/mm)

Refine by

  • 3.2
  • Clear
Piano Wire Cutting Performance(φ/mm)

Refine by

  • 1
  • Clear
JAN Code

Refine by

  • 4960225380010
  • Clear
Trusco Code

Refine by

  • 475-4107
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
168
1.9
3.2
1
4960225380010
475-4107
2 Day(s)
-

Part Number : PN165
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Overall Length(mm)
    168
  • Steel Wire Cutting Performance(φ/mm)
    1.9
  • Copper Wire Cutting Performance(φ/mm)
    3.2
  • Piano Wire Cutting Performance(φ/mm)
    1
  • JAN Code
    4960225380010
  • Trusco Code
    475-4107
  • Mass(g)
    180
  • Product Name
    Three Peaks Power Nippers 165 mm
-
-
-
-
-
-
12 Day(s) or more
-

10 Pieces Per Package

Part Number : PN165-DEL
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Category
    Nippers
  • Overall Length(mm)
    -
  • Steel Wire Cutting Performance(φ/mm)
    -
  • Copper Wire Cutting Performance(φ/mm)
    -
  • Piano Wire Cutting Performance(φ/mm)
    -
  • JAN Code
    -
  • Trusco Code
    -
  • Mass(g)
    -
  • Product Name
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)