(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nippers Keiba Mini

Nippers Keiba Mini

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· The lightness of Keiba Mini is due to it being made of carbon steel which by itself lends to its increased strength.
[Applications]
· For soft and thin wire material etc. cutting applications

Basic Specifications

  • Product Category
    Nippers
  • Overall Length(mm)
    128
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.9
  • Trusco Code
    760-8209
  • Weight(g)
    35
  • JAN Code
    4962537301608
  • Product Name
    KEIBA Keiba Mini (carbon steel) 125
  • Specifications
    With Spring
  • Supplement
    Flash Blade
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : KM-027
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Overall Length(mm)
    128
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.9
  • Trusco Code
    760-8209
  • Weight(g)
    35
  • JAN Code
    4962537301608
  • Product Name
    KEIBA Keiba Mini (carbon steel) 125
  • Specifications
    With Spring
  • Supplement
    Flash Blade

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)