(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bolt clipper

Bolt clipper

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

  • Cut material
    Soft wire
  • Cutting Performance(mm)
    φ16
  • Overall Length(mm)
    925
  • JAN Code
    4963202077842
  • Trusco Code
    372-1132
  • Cutting ability supplement
    HRB80 Soft Wire/HRB80 or less Iron Wire: φ16 mm, HRC20 Hard Wire/HRC20 or less Iron Wire: φ13 mm
  • Mass(kg)
    5.96
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : EBC900
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Cut material
    Soft wire
  • Cutting Performance(mm)
    φ16
  • Overall Length(mm)
    925
  • JAN Code
    4963202077842
  • Trusco Code
    372-1132
  • Cutting ability supplement
    HRB80 Soft Wire/HRB80 or less Iron Wire: φ16 mm, HRC20 Hard Wire/HRC20 or less Iron Wire: φ13 mm
  • Mass(kg)
    5.96

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)