(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Titanium-Coat Scissors

Scotch® Titanium-Coat Scissors

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A high-hardness titanium coated blade.
· Durability of 100,000 cuts of quality paper.
· Preventive processing is applied to keep adhesive from sticking to the blade.
[Applications]
· From thick paper such as cardboard to thin paper such as difficult-to-cut non-woven fabric, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Blade thickness(mm)
    2
  • Cutting Capacity: Plastic Board(mm)
    0.5
  • Cutting Capacity: Aluminum Foil(mm)
    0.1
  • Material and Finish
    High Hardness Titanium Coating, Special Stainless Steel (SUS420J2)
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 178
  • 213
  • Clear
Blade Length(mm)

Refine by

  • 70
  • 85
  • Clear
JAN Code

Refine by

  • 4548623216928
  • 4548623471792
  • Clear
Trusco Code

Refine by

  • 407-1514
  • 407-1506
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
178
70
4548623471792
407-1506
1 Day(s)
-

Part Number : 1467
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Overall Length(mm)
    178
  • Blade Length(mm)
    70
  • Blade thickness(mm)
    2
  • Cutting Capacity: Plastic Board(mm)
    0.5
  • Cutting Capacity: Aluminum Foil(mm)
    0.1
  • Material and Finish
    High Hardness Titanium Coating, Special Stainless Steel (SUS420J2)
  • JAN Code
    4548623471792
  • Trusco Code
    407-1506
  • Mass(g)
    62
1 pc.
213
85
4548623216928
407-1514
1 Day(s)
-

Part Number : 1468
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Overall Length(mm)
    213
  • Blade Length(mm)
    85
  • Blade thickness(mm)
    2
  • Cutting Capacity: Plastic Board(mm)
    0.5
  • Cutting Capacity: Aluminum Foil(mm)
    0.1
  • Material and Finish
    High Hardness Titanium Coating, Special Stainless Steel (SUS420J2)
  • JAN Code
    4548623216928
  • Trusco Code
    407-1514
  • Mass(g)
    94

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)