(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Scotch® Premium Scissors

Scotch® Premium Scissors

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· These are high-quality scissors with a sharp cutting ability which make use of a special stainless steel for edged tools.
· Play and looseness of the blade can be adjusted.

Basic Specifications

  • Specifications
    • STOCK
  • Blade thickness(mm)
    2
  • Material
    Handle: Polypropylene, EDPM, Blade Part: Stainless Steel (SUS420J2)
  • Number Contained In A Packet
    1 pc.

Catalog

Japanese Only

Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 178
  • 213
  • Clear
Blade Length(mm)

Refine by

  • 70
  • 85
  • Clear
JAN Code

Refine by

  • 4548623078878
  • 4548623078885
  • Clear
Trusco Code

Refine by

  • 370-0186
  • 370-0178
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
178
70
4548623078878
370-0178
1 Day(s)
-

Part Number : 1447
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Overall Length(mm)
    178
  • Blade Length(mm)
    70
  • Blade thickness(mm)
    2
  • Material
    Handle: Polypropylene, EDPM, Blade Part: Stainless Steel (SUS420J2)
  • JAN Code
    4548623078878
  • Trusco Code
    370-0178
  • Mass(g)
    62
1 pc.
213
85
4548623078885
370-0186
1 Day(s)
-

Part Number : 1448
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Overall Length(mm)
    213
  • Blade Length(mm)
    85
  • Blade thickness(mm)
    2
  • Material
    Handle: Polypropylene, EDPM, Blade Part: Stainless Steel (SUS420J2)
  • JAN Code
    4548623078885
  • Trusco Code
    370-0186
  • Mass(g)
    91

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)