(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
851/4TZ Bit

851/4TZ Bit

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Torsion action distributes excessive loads to the tip, achieving a longer bit life.
· A robust bit that's ideal for machining iron and metal plates.

Basic Specifications

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    50
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 4013288013927
  • 4013288013934
  • 4013288013941
  • Clear
Trusco Code

Refine by

  • 477-7301
  • 477-7298
  • 477-7280
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4013288013927
477-7280
19 Day(s) or more
-

Part Number : 059805
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    50
  • JAN Code
    4013288013927
  • Trusco Code
    477-7280
  • Mass(g)
    9.6
1 pc.
4013288013934
477-7298
19 Day(s) or more
-

Part Number : 059810
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    50
  • JAN Code
    4013288013934
  • Trusco Code
    477-7298
  • Mass(g)
    10.4
1 pc.
4013288013941
477-7301
16 Day(s) or more
-

Part Number : 059815
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    50
  • JAN Code
    4013288013941
  • Trusco Code
    477-7301
  • Mass(g)
    10.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)