(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Simplex sledge hammer polyethylene (white)

Simplex sledge hammer polyethylene (white)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· This large hammer is made from medium-hard polyethylene and can be used like a mallet.
· It is ideal for pile driving, road construction, and railroad construction.
· When tightening the bolt, ensure that torque is kept at the default value.
· Since everything is secured with one bolt, inserts or handles can be easily replaced.
· Choose the suitable insert for the application from 8 different kinds of inserts, and replace.
· Uniquely structured hammer for which a patent was acquired in Germany in 1938.
[Material]
· Head: Polyethylene (White)
· Handle: Hickory

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Head (diameter)(mm)

Refine by

  • 80
  • 100
  • 125
  • 140
  • Clear
Head (length)(mm)

Refine by

  • 175
  • 200
  • 215
  • Clear
Overall Length(mm)

Refine by

  • 800
  • 1000
  • 1040
  • 1045
  • Clear
Trusco Code

Refine by

  • 481-7672
  • 481-7664
  • 481-7656
  • 481-7648
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
80
175
800
481-7648
12 Day(s)
-

Part Number : 3007.081
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    80
  • Head (length)(mm)
    175
  • Overall Length(mm)
    800
  • Trusco Code
    481-7648
  • Mass(g)
    3090
  • Specifications
    Malleable Cast Iron Housing, Wooden Handle
  • Product Name
    HALDER Halder simplex sledge hammer, head diameter 80 mm
100
200
1000
481-7656
30 Day(s)
-

Part Number : 3007.100
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    100
  • Head (length)(mm)
    200
  • Overall Length(mm)
    1000
  • Trusco Code
    481-7656
  • Mass(g)
    5200
  • Specifications
    Malleable Cast Iron Housing, Wooden Handle
  • Product Name
    Halder simplex sledge hammer, polyethylene (white), head diameter 100 mm
125
215
1040
481-7664
30 Day(s)
-

Part Number : 3007.125
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    125
  • Head (length)(mm)
    215
  • Overall Length(mm)
    1040
  • Trusco Code
    481-7664
  • Mass(g)
    7700
  • Specifications
    Malleable Cast Iron Housing, Wooden Handle
  • Product Name
    Halder simplex sledge hammer, polyethylene (white), head diameter 125 mm
140
215
1045
481-7672
30 Day(s)
-

Part Number : 3007.141
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    140
  • Head (length)(mm)
    215
  • Overall Length(mm)
    1045
  • Trusco Code
    481-7672
  • Mass(g)
    7900
  • Specifications
    Malleable Cast Iron Housing, Wooden Handle
  • Product Name
    Halder simplex sledge hammer, polyethylene (white), head diameter 140 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)