(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Simplex hammer polyethylene (white)

Simplex hammer polyethylene (white)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Applications]
· For laying paving stones, assembling and repairing automobiles, repair and maintenance of vehicle bodies, sheet metal processing.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Part
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
Part Number
Head (diameter)(mm)

Refine by

  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 125
  • 140
  • Clear
Trusco Code

Refine by

  • 481-8016
  • 481-8008
  • 481-7991
  • 481-7982
  • 481-7974
  • 481-7966
  • 481-7958
  • 481-7940
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30
481-7940
12 Day(s)
-

Part Number : 3207.030
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Part
  • Head (diameter)(mm)
    30
  • Trusco Code
    481-7940
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    22
  • Product Name
    Insert for the Halder simplex, polyethylene (white), head diameter 30 mm
40
481-7958
12 Day(s)
-

Part Number : 3207.040
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Part
  • Head (diameter)(mm)
    40
  • Trusco Code
    481-7958
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    50
  • Product Name
    Insert for the Halder simplex, polyethylene (white), head diameter 40 mm
50
481-7966
12 Day(s)
-

Part Number : 3207.050
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Part
  • Head (diameter)(mm)
    50
  • Trusco Code
    481-7966
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    100
  • Product Name
    Insert for the Halder simplex, polyethylene (white), head diameter 50 mm
60
481-7974
12 Day(s)
-

Part Number : 3207.060
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Part
  • Head (diameter)(mm)
    60
  • Trusco Code
    481-7974
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    160
  • Product Name
    Insert for the Halder simplex, polyethylene (white), head diameter 60 mm
80
481-7982
12 Day(s)
-

Part Number : 3207.080
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Part
  • Head (diameter)(mm)
    80
  • Trusco Code
    481-7982
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    325
  • Product Name
    Insert for the Halder simplex, polyethylene (white), head diameter 80 mm
100
481-7991
12 Day(s)
-

Part Number : 3207.100
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Part
  • Head (diameter)(mm)
    100
  • Trusco Code
    481-7991
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    450
  • Product Name
    Insert for the Halder simplex, polyethylene (white), head diameter 100 mm
125
481-8008
12 Day(s)
-

Part Number : 3207.125
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Part
  • Head (diameter)(mm)
    125
  • Trusco Code
    481-8008
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    735
  • Product Name
    Insert for the Halder simplex, polyethylene (white), head diameter 125 mm
140
481-8016
12 Day(s)
-

Part Number : 3207.141
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Part
  • Head (diameter)(mm)
    140
  • Trusco Code
    481-8016
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.
  • Mass(g)
    860
  • Product Name
    Insert for the Halder simplex, polyethylene (white), head diameter 140 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)