(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Taper Punch (Octagonal Body)

Taper Punch (Octagonal Body)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A taper punch made using high-quality steel material.
· It exhibits exceptional durability and high workability.
[Applications]
· For iron plate hole tacking, etc.

Basic Specifications

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
Part Number
Tip diameter(mm)

Refine by

  • 1
  • 2
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • Clear
Mass(g)

Refine by

  • 80
  • 90
  • 100
  • 110
  • Clear
JAN Code

Refine by

  • 4049002002519
  • 4049002002540
  • 4049002037764
  • 4049002037788
  • 4049002037795
  • 4049002037801
  • 4049002037818
  • 4049002039973
  • 4049002057731
  • 4049002057748
  • Clear
Trusco Code

Refine by

  • 766-3331
  • 766-3323
  • 766-3315
  • 766-3307
  • 766-3293
  • 766-3285
  • 766-3277
  • 766-3269
  • 766-3251
  • 766-3242
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
80
4049002057731
766-3242
12 Day(s)
-

Part Number : 441-001-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    1
  • Mass(g)
    80
  • JAN Code
    4049002057731
  • Trusco Code
    766-3242
2
90
4049002037764
766-3251
12 Day(s)
-

Part Number : 441-002-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    2
  • Mass(g)
    90
  • JAN Code
    4049002037764
  • Trusco Code
    766-3251
3
90
4049002057748
766-3269
12 Day(s)
-

Part Number : 441-003-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    3
  • Mass(g)
    90
  • JAN Code
    4049002057748
  • Trusco Code
    766-3269
4
100
4049002002519
766-3277
12 Day(s)
-

Part Number : 441-004-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    4
  • Mass(g)
    100
  • JAN Code
    4049002002519
  • Trusco Code
    766-3277
5
100
4049002039973
766-3285
12 Day(s)
-

Part Number : 441-005-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    5
  • Mass(g)
    100
  • JAN Code
    4049002039973
  • Trusco Code
    766-3285
6
100
4049002037788
766-3293
12 Day(s)
-

Part Number : 441-006-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    6
  • Mass(g)
    100
  • JAN Code
    4049002037788
  • Trusco Code
    766-3293
7
100
4049002002540
766-3307
12 Day(s)
-

Part Number : 441-007-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    7
  • Mass(g)
    100
  • JAN Code
    4049002002540
  • Trusco Code
    766-3307
8
100
4049002037795
766-3315
12 Day(s)
-

Part Number : 441-008-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    8
  • Mass(g)
    100
  • JAN Code
    4049002037795
  • Trusco Code
    766-3315
9
100
4049002037801
766-3323
12 Day(s)
-

Part Number : 441-009-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    9
  • Mass(g)
    100
  • JAN Code
    4049002037801
  • Trusco Code
    766-3323
10
110
4049002037818
766-3331
12 Day(s)
-

Part Number : 441-010-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Other
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    120
  • Tip diameter(mm)
    10
  • Mass(g)
    110
  • JAN Code
    4049002037818
  • Trusco Code
    766-3331

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)