(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Center Punch (Octagonal Body)

Center Punch (Octagonal Body)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· This is a center punch made using high-quality steel materials.
· It exhibits exceptional durability and high workability.
[Applications]
· For iron plate hole tacking, etc.

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 100
  • 150
  • Clear
Width(mm)

Refine by

  • 8
  • 10
  • 14
  • 16
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
8
12 Day(s)
-

Part Number : 430-100-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Center
  • Overall Length(mm)
    100
  • Width(mm)
    8
-
10
12 Day(s)
-

Part Number : 430-120-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Center
  • Overall Length(mm)
    -
  • Width(mm)
    10
-
10
12 Day(s)
-

Part Number : 431-120-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Center
  • Overall Length(mm)
    -
  • Width(mm)
    10
150
14
12 Day(s)
-

Part Number : 434-150-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Center
  • Overall Length(mm)
    150
  • Width(mm)
    14
150
16
12 Day(s)
-

Part Number : 435-150-0
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Center
  • Overall Length(mm)
    150
  • Width(mm)
    16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)