(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pin punch set PP300/PP800

Pin punch set PP300/PP800

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Ideal for inserting and pulling parallel pin, spring pin and taper pin.
· Uneven shaped grip which is easy-to-grip and hard-to-slip.
· Features hexagonal shape that does not easily roll away.
[Applications]
· For pulling out spring pins, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
Part Number
JAN Code

Refine by

  • 4953488310337
  • 4953488310344
  • Clear
Trusco Code

Refine by

  • 498-1600
  • 498-1588
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4953488310337
498-1588
1 Day(s)
-

Part Number : PP300
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • JAN Code
    4953488310337
  • Trusco Code
    498-1588
  • Mass(g)
    160
  • Set Content
    4.0, 4.5, 5.0
  • Number of Sets(Point)
    3
4953488310344
498-1600
1 Day(s)
-

Part Number : PP800
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • JAN Code
    4953488310344
  • Trusco Code
    498-1600
  • Mass(g)
    -
  • Set Content
    2.0, 3.0, 4.0, 4.5, 5.0, 6.0, 7.0, 8.0
  • Number of Sets(Point)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)