(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Parallel Pin Punch (Octagonal Body)

Parallel Pin Punch (Octagonal Body)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Parallel pin punches made using high-quality steel material.
· It exhibits exceptional durability and high workability.

Basic Specifications

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Overall Length(mm)
    150
Part Number
Outer Diameter(mm)

Refine by

  • 10
  • 12
  • Clear
Tip diameter(mm)

Refine by

  • 3
  • 10
  • Clear
Mass(g)

Refine by

  • 60
  • 120
  • Clear
JAN Code

Refine by

  • 4049002037832
  • 4049002037900
  • Clear
Trusco Code

Refine by

  • 766-3684
  • 766-3617
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
3
60
4049002037832
766-3617
Quote
-

Part Number : 450-003-0
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Outer Diameter(mm)
    10
  • Overall Length(mm)
    150
  • Tip diameter(mm)
    3
  • Mass(g)
    60
  • JAN Code
    4049002037832
  • Trusco Code
    766-3617
12
10
120
4049002037900
766-3684
Quote
-

Part Number : 450-010-0
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Pin
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    150
  • Tip diameter(mm)
    10
  • Mass(g)
    120
  • JAN Code
    4049002037900
  • Trusco Code
    766-3684

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)