(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Insulated Socket Plug, Insertion Angle 6.35 mm

Insulated Socket Plug, Insertion Angle 6.35 mm

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Includes a safety sign that allows visual confirmation.
· The bolt nut is not easily damaged even if high stress is applied to the contact surface.
· Withstand voltage tested.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    41
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
  • Number Contained In A Packet
    1 pc.

Details

Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Width across flat dimension(mm)

Refine by

  • 4
  • 4.5
  • 5
  • 5.5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • Clear
JAN Code

Refine by

  • 4989999375275
  • 4989999375282
  • 4989999375299
  • 4989999375305
  • 4989999375312
  • 4989999375329
  • 4989999375336
  • 4989999375343
  • 4989999375350
  • 4989999375367
  • 4989999375374
  • 4989999375381
  • 4989999375398
  • Clear
Trusco Code

Refine by

  • 762-4085
  • 762-4077
  • 762-4069
  • 762-4051
  • 762-4042
  • 762-4034
  • 762-4026
  • 762-4018
  • 762-4000
  • 762-3992
  • 762-3984
  • 762-3976
  • 762-3968
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4
4989999375275
762-3968
1 Day(s)
-

Part Number : TZ2-04S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    4
  • Overall Length(mm)
    41
  • JAN Code
    4989999375275
  • Trusco Code
    762-3968
  • Mass(g)
    18
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
5
4989999375299
762-3984
1 Day(s)
-

Part Number : TZ2-05S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    5
  • Overall Length(mm)
    41
  • JAN Code
    4989999375299
  • Trusco Code
    762-3984
  • Mass(g)
    19
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
6
4989999375312
762-4000
1 Day(s)
-

Part Number : TZ2-06S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    6
  • Overall Length(mm)
    41
  • JAN Code
    4989999375312
  • Trusco Code
    762-4000
  • Mass(g)
    19
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
7
4989999375329
762-4018
1 Day(s)
-

Part Number : TZ2-07S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    7
  • Overall Length(mm)
    41
  • JAN Code
    4989999375329
  • Trusco Code
    762-4018
  • Mass(g)
    20
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
8
4989999375336
762-4026
1 Day(s)
-

Part Number : TZ2-08S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    8
  • Overall Length(mm)
    41
  • JAN Code
    4989999375336
  • Trusco Code
    762-4026
  • Mass(g)
    19
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
9
4989999375343
762-4034
1 Day(s)
-

Part Number : TZ2-09S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    9
  • Overall Length(mm)
    41
  • JAN Code
    4989999375343
  • Trusco Code
    762-4034
  • Mass(g)
    22
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
4.5
4989999375282
762-3976
1 Day(s)
-

Part Number : TZ2-4.5S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    4.5
  • Overall Length(mm)
    41
  • JAN Code
    4989999375282
  • Trusco Code
    762-3976
  • Mass(g)
    18
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
5.5
4989999375305
762-3992
1 Day(s)
-

Part Number : TZ2-5.5S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    5.5
  • Overall Length(mm)
    41
  • JAN Code
    4989999375305
  • Trusco Code
    762-3992
  • Mass(g)
    19
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
10
4989999375350
762-4042
1 Day(s)
-

Part Number : TZ2-10S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    10
  • Overall Length(mm)
    41
  • JAN Code
    4989999375350
  • Trusco Code
    762-4042
  • Mass(g)
    26
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
11
4989999375367
762-4051
1 Day(s)
-

Part Number : TZ2-11S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    11
  • Overall Length(mm)
    41
  • JAN Code
    4989999375367
  • Trusco Code
    762-4051
  • Mass(g)
    29
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
12
4989999375374
762-4069
1 Day(s)
-

Part Number : TZ2-12S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    12
  • Overall Length(mm)
    41
  • JAN Code
    4989999375374
  • Trusco Code
    762-4069
  • Mass(g)
    31
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
13
4989999375381
762-4077
1 Day(s)
-

Part Number : TZ2-13S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    13
  • Overall Length(mm)
    41
  • JAN Code
    4989999375381
  • Trusco Code
    762-4077
  • Mass(g)
    23
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel
1 pc.
14
4989999375398
762-4085
1 Day(s)
-

Part Number : TZ2-14S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    6.35
  • Width across flat dimension(mm)
    14
  • Overall Length(mm)
    41
  • JAN Code
    4989999375398
  • Trusco Code
    762-4085
  • Mass(g)
    25
  • Notes
    Interior box is not insulated.
  • Material and Finish
    Chrome Vanadium Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●Safety can be seen by safety sign.
●Even if high torque was applied in the contact side, the bolt nut will not be easily damaged.

Specification

●Input Drive(mm):6.35
●Total Length(mm):41
●SPQ(piece):10
●Chrome Plated Finish

Warning

●The inner side of the box is not insulated.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)