(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
VDE Insulated Hex Wrench

VDE Insulated Hex Wrench

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· 1000 V insulation spec.
· The product conforms to the European Standard EN60900.
· Has a safety sign for visually checking safety.
· Voltage withstand tested.

Basic Specifications

  • Two-sided Width Size(mm)
    10
  • Mass(g)
    210
  • Hex Side Length(mm)
    115
  • Hand Side Length(mm)
    110
  • JAN Code
    7314150121496
  • Trusco Code
    438-0151
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 1999MV-10
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Two-sided Width Size(mm)
    10
  • Mass(g)
    210
  • Hex Side Length(mm)
    115
  • Hand Side Length(mm)
    110
  • JAN Code
    7314150121496
  • Trusco Code
    438-0151

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)