(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Insulation Monkey Wrench without Scale

Insulation Monkey Wrench without Scale

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· A wide type with one size larger than JIS standard.
· Withstand voltage tested.

Basic Specifications

  • Specifications
    • STOCK

Details

Part Number
Maximum Opening(mm)

Refine by

  • 28
  • 31
  • 37
  • Clear
Overall Length(mm)

Refine by

  • 211
  • 266
  • 314
  • Clear
Mass(g)

Refine by

  • 330
  • 650
  • 1000
  • Clear
JAN Code

Refine by

  • 4989999374490
  • 4989999374506
  • 4989999374513
  • Clear
Trusco Code

Refine by

  • 762-3321
  • 762-3313
  • 762-3305
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
28
211
330
4989999374490
762-3305
1 Day(s)
-

Part Number : TZMR-200F
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    28
  • Overall Length(mm)
    211
  • Mass(g)
    330
  • JAN Code
    4989999374490
  • Trusco Code
    762-3305
31
266
650
4989999374506
762-3313
1 Day(s)
-

Part Number : TZMR-250F
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    31
  • Overall Length(mm)
    266
  • Mass(g)
    650
  • JAN Code
    4989999374506
  • Trusco Code
    762-3313
37
314
1000
4989999374513
762-3321
1 Day(s)
-

Part Number : TZMR-300F
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    37
  • Overall Length(mm)
    314
  • Mass(g)
    1000
  • JAN Code
    4989999374513
  • Trusco Code
    762-3321

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●Wide opening type which is one size wider than JIS standard.

Specification

●SPQ(piece):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)