(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Insulation Powerful Type Pliers

Insulation Powerful Type Pliers

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· The handle has safety sign specifications that allow visual safety confirmation.
· It has excellent cutting ability because the fulcrum from the tip is shorter than ordinary pliers. (With eccentric lever principle)

(i)Caution

  • The 1,000 V insulation specification is only for the handle.

Basic Specifications

  • Specifications
    • STOCK
  • Cutting Capacity (Hard Wire)(mm)
    1.6

Details

Part Number
Overall Length(mm)

Refine by

  • 180
  • 200
  • Clear
JAN Code

Refine by

  • 4989999374599
  • 4989999374605
  • Clear
Trusco Code

Refine by

  • 762-3411
  • 762-3402
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
180
4989999374599
762-3402
1 Day(s)
-

Part Number : TZP-175HL
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    180
  • Cutting Capacity (Hard Wire)(mm)
    1.6
  • JAN Code
    4989999374599
  • Trusco Code
    762-3402
  • Mass(g)
    220
200
4989999374605
762-3411
1 Day(s)
-

Part Number : TZP-200HL
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    200
  • Cutting Capacity (Hard Wire)(mm)
    1.6
  • JAN Code
    4989999374605
  • Trusco Code
    762-3411
  • Mass(g)
    260

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●Safety can be seen in the handle part, safety sign specification that can be checked.

Specification

●Cutting Performance(mm) Hard Wire:1.6
●SPQ(piece):5

Warning

●1000V insulation specification is only for the handle part.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)