(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Insulated Long Nose Pliers

Insulated Long Nose Pliers

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· It has 1,000 V insulation specifications.
· IEC 60900 standard product.
· A never before seen coating thinness has been realized using a molded resin insulating coating.
· The upper part of the handle has a stopper to prevent the hand from slipping.
· Ideal for work when space is very limited.
[Applications]
· For electric vehicles and hybrid vehicles. For general low-voltage work

(i)Caution

  • The cutting edge is not insulated.

Basic Specifications

  • Overall Length(mm)
    210
  • Cutting Capacity (Piano Wire)(mm)
    2
  • JAN Code
    4547230034468
  • Trusco Code
    460-3796
  • Mass(g)
    268
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : OLCSLN8EA
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    210
  • Cutting Capacity (Piano Wire)(mm)
    2
  • JAN Code
    4547230034468
  • Trusco Code
    460-3796
  • Mass(g)
    268

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)