(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Non-Sparking Safety Impact Socket

Non-Sparking Safety Impact Socket

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A standard type hex socket for impact tools.
· Can be used in places where sparks should be avoided such as petrochemical plants, refineries, smelting works, ships, gas plants, paint factories and chemical plants.
· US accreditation body FMRC certified.
[Country of manufacture: United States of America]
[Materials/Finish: nickel-aluminum-copper alloy]

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
Part Number
Two-sided Width Size(mm)

Refine by

  • 10
  • 13
  • 17
  • 19
  • 24
  • Clear
Overall Length(mm)

Refine by

  • 30
  • 37
  • 38
  • Clear
Mass(g)

Refine by

  • 70
  • 115
  • 225
  • Clear
JAN Code

Refine by

  • 4547230092581
  • 4547230092611
  • 4547230092659
  • 4547230092673
  • 4547230092727
  • Clear
Trusco Code

Refine by

  • 498-5834
  • 498-5788
  • 498-5761
  • 498-5729
  • 498-5702
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
30
70
4547230092581
498-5702
12 Day(s)
-

Part Number : AMCI-1/2D10MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    10
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    30
  • Mass(g)
    70
  • JAN Code
    4547230092581
  • Trusco Code
    498-5702
13
30
70
4547230092611
498-5729
12 Day(s)
-

Part Number : AMCI-1/2D13MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    13
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    30
  • Mass(g)
    70
  • JAN Code
    4547230092611
  • Trusco Code
    498-5729
17
37
115
4547230092659
498-5761
12 Day(s)
-

Part Number : AMCI-1/2D17MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    17
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    37
  • Mass(g)
    115
  • JAN Code
    4547230092659
  • Trusco Code
    498-5761
19
37
115
4547230092673
498-5788
12 Day(s)
-

Part Number : AMCI-1/2D19MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    19
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    37
  • Mass(g)
    115
  • JAN Code
    4547230092673
  • Trusco Code
    498-5788
24
38
225
4547230092727
498-5834
12 Day(s)
-

Part Number : AMCI-1/2D24MM
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Two-sided Width Size(mm)
    24
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    38
  • Mass(g)
    225
  • JAN Code
    4547230092727
  • Trusco Code
    498-5834

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)