(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
RS Deep Box

RS Deep Box

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A tool box used by professionals.
· Made of steel, heat resistant, and very sturdy.
· Deep bottom type can also store tall objects.
· Specification: Free Type, with Intermediate Tray, with Deep Bottom Type, Cylinder Key Mounting Enabled (Sold Separately)
· Material: Steel
[Applications]
· Tools can be stored
· Tall Tool Storage Enabled

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    325×202×215
  • Mass(g)
    3000
  • Case color
    Black
  • Effective inside dimensions (frontage x depth x height)(mm)
    325×202×213
  • JAN Code
    4963241001051
  • Trusco Code
    487-3483

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : RS-325-BK
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Case Size (Frontage x Depth x Height)(mm)
    325×202×215
  • Mass(g)
    3000
  • Case color
    Black
  • Effective inside dimensions (frontage x depth x height)(mm)
    325×202×213
  • JAN Code
    4963241001051
  • Trusco Code
    487-3483

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)