(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Tray for Ecot

Medium Tray for Ecot

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Middle tray for Ecot Series.
· Cylinder lock not attachable (sold separately)
· Material: Polypropylene (PP)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    173×188×40
  • Mass(g)
    90
  • Case color
    Pink
  • Effective inside dimensions (frontage x depth x height)(mm)
    140×157×35
  • JAN Code
    4963241009750
  • Trusco Code
    487-3416
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : RET-3843-P
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Case Size (Frontage x Depth x Height)(mm)
    173×188×40
  • Mass(g)
    90
  • Case color
    Pink
  • Effective inside dimensions (frontage x depth x height)(mm)
    140×157×35
  • JAN Code
    4963241009750
  • Trusco Code
    487-3416

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)