(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Docutto D-4600-B

Docutto D-4600-B

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Convenient double opening enables lid to be removed.
· With exceptional and versatilely storability, it can store any work tool.
· It can also store tall tools.
· Includes inner tray. Includes 4 partitioning boards. Removable lid.
· Cylinder lock: Attachable (sold separately)
[Applications]
· For tool storage.
· 200 mm spray cans can also be stored.
[Material]
· Body: High Impact Resistant Copolymer (PP)
· Handle: Polypropylene (PP)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    460×265×233
  • Mass(g)
    1500
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    400×196×146
  • JAN Code
    4963241005608
  • Trusco Code
    487-2584
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : D-4600-B
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Case Size (Frontage x Depth x Height)(mm)
    460×265×233
  • Mass(g)
    1500
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    400×196×146
  • JAN Code
    4963241005608
  • Trusco Code
    487-2584

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)