(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Parts Box (2-level type, 3-level type)

Click this image to zoom it.

Move the mouse over the image to zoom

Parts Box (2-level type, 3-level type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· It is possible to store away small objects and components neatly.
· With plastic box B 10 pcs
· Cylinder lock: Attachable (sold separately)
[Material]
· Steel
· RP-36-G: Copolymer (PP) With High Impact Resistance
[Applications]
· Dedicated Parts Box
· RP-36-G is a middle tray for parts box.

Part Number
Toolbox Type

Refine by

  • Parts Case
  • Other
  • Clear
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 356×190×54
  • 360×200×110
  • 360×200×163
  • Clear
Mass(g)

Refine by

  • 330
  • 2700
  • 3600
  • Clear
Case color

Refine by

  • Blue
  • Green
  • Clear
Effective inside dimensions (frontage x depth x height)(mm)

Refine by

  • 338×180×50
  • 360×199×110
  • 360×199×163
  • Clear
JAN Code

Refine by

  • 4963241000818
  • 4963241001860
  • 4963241001884
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Other
356×190×54
330
Green
338×180×50
4963241001860
12 Day(s)
-

Part Number : RP-36-G
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    356×190×54
  • Mass(g)
    330
  • Case color
    Green
  • Effective inside dimensions (frontage x depth x height)(mm)
    338×180×50
  • JAN Code
    4963241001860
  • Trusco Code
    487-3475
Parts Case
360×200×110
2700
Blue
360×199×110
4963241000818
12 Day(s)
-

Part Number : RSP-36B-B
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    360×200×110
  • Mass(g)
    2700
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    360×199×110
  • JAN Code
    4963241000818
  • Trusco Code
    487-3645
Parts Case
360×200×163
3600
Blue
360×199×163
4963241001884
12 Day(s)
-

Part Number : RSP-36BB-B
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    360×200×163
  • Mass(g)
    3600
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    360×199×163
  • JAN Code
    4963241001884
  • Trusco Code
    487-3653

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)