(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Waist Case

Waist Case

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A waist case that can carry screws and nails.
· Each waist case is portable with a belt.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Color
    Clear
  • Material
    Main Body: Polypropylene (PP); Handle: Polypropylene (PP)
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 90×81×70
  • 137×81×70
  • Clear
Mass(g)

Refine by

  • 55
  • 69.7
  • Clear
Effective inside dimensions (frontage x depth x height)(mm)

Refine by

  • 83×60×56
  • 132×60×56
  • Clear
JAN Code

Refine by

  • 4905009250790
  • 4905009277414
  • Clear
Trusco Code

Refine by

  • 325-6499
  • 325-6481
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
90×81×70
55
83×60×56
4905009250790
325-6499
1 Day(s)
-

Part Number : WC-90
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    90×81×70
  • Mass(g)
    55
  • Effective inside dimensions (frontage x depth x height)(mm)
    83×60×56
  • Color
    Clear
  • Material
    Main Body: Polypropylene (PP); Handle: Polypropylene (PP)
  • JAN Code
    4905009250790
  • Trusco Code
    325-6499
  • Compatible Case
    UC-9
1 pc.
137×81×70
69.7
132×60×56
4905009277414
325-6481
1 Day(s)
-

Part Number : WC-135
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    137×81×70
  • Mass(g)
    69.7
  • Effective inside dimensions (frontage x depth x height)(mm)
    132×60×56
  • Color
    Clear
  • Material
    Main Body: Polypropylene (PP); Handle: Polypropylene (PP)
  • JAN Code
    4905009277414
  • Trusco Code
    325-6481
  • Compatible Case
    UC-6W

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)