(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Super Club Duo Free-Type

Super Club Duo Free-Type

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Deep bottom type with large storage capacity.
· Hinges and buckles use entirely different parts, and the product boasts outstanding durability.
· Specification: Free Type, No Partition, Cylinder Key Disabled (Sold Separately)
· Material: Polypropylene (PP)
[Applications]
· Deep and wide, possible to store irregular objects.

Basic Specifications

  • Case color
    Clear
Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 167×126×62
  • 234×168×62
  • Clear
Mass(g)

Refine by

  • 110
  • 220
  • Clear
Effective inside dimensions (frontage x depth x height)(mm)

Refine by

  • 152×110×54
  • 222×150×54
  • Clear
JAN Code

Refine by

  • 4963241002423
  • 4963241002942
  • Clear
Trusco Code

Refine by

  • 487-3246
  • 487-3238
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
167×126×62
110
152×110×54
4963241002423
487-3238
12 Day(s)
-

Part Number : R-170-C
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Case Size (Frontage x Depth x Height)(mm)
    167×126×62
  • Mass(g)
    110
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    152×110×54
  • JAN Code
    4963241002423
  • Trusco Code
    487-3238
234×168×62
220
222×150×54
4963241002942
487-3246
12 Day(s)
-

Part Number : R-240-C
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Case Size (Frontage x Depth x Height)(mm)
    234×168×62
  • Mass(g)
    220
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    222×150×54
  • JAN Code
    4963241002942
  • Trusco Code
    487-3246

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)