(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rechargeable Impact Driver (18V), EXI18

Rechargeable Impact Driver (18V), EXI18

[Features]
· Can be inserted without pulling the sleeve when changing bits.
・ Includes a gauge that indicates the remaining battery level.
・ The magnetic bit holder improves work efficiency.
[Applications]
· Screw fastening and removal.
・ Bolt fastening and removal.

Part Number

Configured Part Number is shown.

EXI18

Part Number
EXI18
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4536178001199 Trusco Code 440-4602 Product Name B/D 18 V Lithium Impact Driver
Supplement Charge Time: Approximately 40 Minutes Clamping Capacity 4.2 x 125 mm, Normal Bolt M12

Please check the type/dimensions/specifications of the part EXI18 in the Rechargeable Impact Driver (18V), EXI18 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)