(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Tough Adapter (Model L)

Tough Adapter (Model L)

[Features]
· Can also be used for socket bits, hole saw, and gimlets.
· It has an interchangeable shaft so that bits thread-cut during heavy-duty work can also be replaced.
· Fixed handle type that allows bits to be stored.
[Applications]
· For drilling or turning screws in a corner or a narrow space

Part Number

Configured Part Number is shown.

AKL-600

Part Number
AKL-600
Part NumberMinimum order quantityVolume DiscountDays to ShipOrdering Unit
1 Piece(s) 18 Day(s) 1S

Loading...

  1. 1

Basic Information

Type Electric Accessory Insertion Angle(mm) 6.35 Overall Length(mm) 149
Height(mm) 70 JAN Code 4962485273637 Trusco Code 469-6174
Mass(g) 555 Set content and accessories ● Fixing handle (capable of storing bits) ● [[(+)]]2x35 (single-headed bit) ● [[(+)]]2x65 (double-headed bit) Ordering Unit 1S

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)