(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Grinder Standard Rotary, High Speed Type

Micro Grinder Standard Rotary, High Speed Type

[Features]
·A standard type that can be used in a wide range of applications, from deburring to mirror polishing.
·You can choose from nine models with different rotation speeds and torques.

Part Number

Configured Part Number is shown.

Features

●Standard type that can be used widely from burring to mirror surface polishing.

Specification

●SPQ(piece):1
●Collet 2.34mm Attached
●Power Cord Length: 1.5m

Accessories

●3mm Collet
Part Number
M112H
M212H
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Overall Length
(mm)
Outer Diameter
(mm)
Max. Torque
(cN・m)
JAN Code Trusco Code
1 Piece(s) 8 Day(s) or more 1000~35000160293.44560128902113491-7154
1 Piece(s) 8 Day(s) or more 1000~30000167334.24560128902144491-7201

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Attached collet (chuck)(mm) 2.34

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)