(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fiberstone Stick

Fiberstone Stick

[Features]
· Special grind stones with a ceramic fiber cutting edge. A product lineup is available with a wide range of sizes and particle sizes.
· This grind stone is more resistant to impact, breakage, and bending than ordinary stick whetstones.
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel
· For precision grinding of plastic molds with difficult to break structures, narrow ribs and complex shapes.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
RD3001
RD3002
RD3003
RD3004
RD3005
RD3006
RD3021
RD3022
RD3023
RD3024
RD3025
RD3026
RD3027
RD3031
RD3032
RD3033
RD3034
RD3035
RD3036
RD3037
RD3041
RD3042
RD3043
RD3044
RD3045
RD3046
RD3047
RD3061
RD3062
RD3063
RD3064
RD3065
RD3066
RD3067
RD3081
RD3082
RD3083
RD3084
RD3085
RD3086
RD3087
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Color Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Quantity
1 Piece(s) 1 Day(s) 120Dark Brown414580120545330499-940121 pc.
1 Piece(s) 12 Day(s) 140Red Brown414580120545347499-941021 pc.
1 Piece(s) 1 Day(s) 180Orange414580120545354499-942821 pc.
1 Piece(s) 12 Day(s) 240Black414580120545361499-943621 pc.
1 Piece(s) 12 Day(s) 400Blue414580120545378499-944421 pc.
1 Piece(s) 1 Day(s) 600White414580120545385499-945221 pc.
1 Piece(s) 12 Day(s) 120Dark Brown60.54580120545484499-947921 pc.
1 Piece(s) 12 Day(s) 140Red Brown60.54580120545491499-948721 pc.
1 Piece(s) 12 Day(s) 180Orange60.54580120545507499-949521 pc.
1 Piece(s) 12 Day(s) 240Black60.54580120545514499-950921 pc.
1 Piece(s) 12 Day(s) 400Blue60.54580120545521499-951721 pc.
1 Piece(s) 12 Day(s) 600White60.54580120545538499-952521 pc.
1 Piece(s) 12 Day(s) 1,000Red60.54580120545545499-953321 pc.
1 Piece(s) 12 Day(s) 120Dark Brown60.84580120545552499-954121 pc.
1 Piece(s) 12 Day(s) 140Red Brown60.84580120545569499-955021 pc.
1 Piece(s) 12 Day(s) 180Orange60.84580120545576499-956821 pc.
1 Piece(s) 12 Day(s) 240Black60.84580120545583499-957621 pc.
1 Piece(s) 12 Day(s) 400Blue60.84580120545590499-958421 pc.
1 Piece(s) 12 Day(s) 600White60.84580120545606499-959221 pc.
1 Piece(s) 12 Day(s) 1,000Red60.84580120545613499-960621 pc.
1 Piece(s) 12 Day(s) 120Dark Brown614580120545620499-961421 pc.
1 Piece(s) 12 Day(s) 140Red Brown614580120545637499-962221 pc.
1 Piece(s) 12 Day(s) 180Orange614580120545644499-963121 pc.
1 Piece(s) 8 Day(s) 240Black614580120545651499-964921 pc.
1 Piece(s) 12 Day(s) 400Blue614580120545668499-965721 pc.
1 Piece(s) 12 Day(s) 600White614580120545675499-966521 pc.
1 Piece(s) 12 Day(s) 1,000Red614580120545682499-967321 pc.
1 Piece(s) 12 Day(s) 120Dark Brown1014580120545774499-968131 pc.
1 Piece(s) 12 Day(s) 140Red Brown1014580120545781499-969031 pc.
1 Piece(s) 12 Day(s) 180Orange1014580120545798499-970331 pc.
1 Piece(s) 12 Day(s) 240Black1014580120545804499-971131 pc.
1 Piece(s) 12 Day(s) 400Blue1014580120545811499-972031 pc.
1 Piece(s) 12 Day(s) 600White1014580120545828499-973831 pc.
1 Piece(s) 12 Day(s) 1,000Red1014580120545835499-974631 pc.
1 Piece(s) 12 Day(s) 120Dark Brownφ3ø34580120545927499-975421 pc.
1 Piece(s) 12 Day(s) 140Red Brownφ3ø34580120545934499-976221 pc.
1 Piece(s) 12 Day(s) 180Orangeφ3ø34580120545941499-977121 pc.
1 Piece(s) 12 Day(s) 240Blackφ3ø34580120545958499-978921 pc.
1 Piece(s) 12 Day(s) 400Blueφ3ø34580120545965499-979721 pc.
1 Piece(s) 8 Day(s) 600Whiteφ3ø34580120545972499-980121 pc.
1 Piece(s) 1 Day(s) 1,000Redφ3ø34580120545989499-981921 pc.

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Length(mm) 100 Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)