(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fiber stone tip (polytal)

Fiber stone tip (polytal)

[Features]
· Break-resistant grindstone with different cutting edge (ceramic fiber) from vitrified grindstones that provides excellent grinding ability and abrasion resistance.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

(i)Caution

  • Holder is sold separately.

Part Number

Configured Part Number is shown.

Part Number
SA7101
SA7102
SA7103
SA7104
SA7105
SA7106
SA7107
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Color JAN Code Trusco Code Quantity
1 Piece(s) 8 Day(s) 120Dark Brown4580120557432751-11831 pc.
1 Piece(s) 8 Day(s) 140Reddish Brown4580120557449751-11911 pc.
1 Piece(s) 1 Day(s) 180Orange4580120557456751-12051 pc.
1 Piece(s) 8 Day(s) 240Black4580120557463751-12131 pc.
1 Piece(s) 8 Day(s) 400Blue4580120557470751-12211 pc.
1 Piece(s) 8 Day(s) 600White4580120557487751-12301 pc.
1 Piece(s) 8 Day(s) 1000Red4580120557494751-12481 pc.

Loading...

  1. 1

Basic Information

Product Type Other Size(mm) 3×3×50 Width(mm) 3
Shape Round Bar Mass(g) 5 Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)