(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Holder (for Polyter)【2 Pieces Per Package】

Holder (for Polyter)

[Features]
· A dedicated holder for the Polytor US21 which precisely transmits the microvibrations of the ultrasonic waves.

Part Number

Configured Part Number is shown.

Part Number
SA8103
SA8153
SA8181
SA8182
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
JAN Code Trusco Code Mass
(g)
Type Quantity

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 174580120558095751-125616d=φ3.01 Bag (2 pcs)

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 184580120558170751-126420t=3.01 Bag (2 pcs)

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more 174580120558217751-127216t=0.51 Bag (2 pcs)

2 Pieces Per Package

1 Pack(s) 8 Day(s) 174580120558231751-128116t=1.01 Bag (2 pcs)

Loading...

  1. 1

Basic Information

Product Type Other Screw Diameter M6 Quantity 1 Bag (2 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)