(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Resin Bond Diamond Disc【3 Pieces Per Package】

Resin Bond Diamond Disc

[Features]
· The soft grinding power of the resin enables uniform and stable finished surfaces to be obtained.

Part Number

Configured Part Number is shown.

Part Number
64544
64545
64548
64549
64555
64557
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Trusco Code Quantity

3 Pieces Per Package

1 Pack(s) 12 Day(s) 21-240477-38531 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 13 Day(s) or more 21-400477-38611 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 21-1,000477-38961 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 21-2,000477-39001 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 3111400477-39261 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 3111800477-39421 pack (3 pcs.)

Loading...

  1. 1

Basic Information

Type Diamond Disk Thickness(mm) 1 Quantity 1 pack (3 pcs.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)