(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Set Of Sanding Belts For Preliminary Finishing【40 Pieces Per Package】

Set Of Sanding Belts For Preliminary Finishing

[Features]
· Provides high-efficiency grinding with a soft touch and less dropout even when machining at high speeds.

Part Number

Configured Part Number is shown.

64931

Part Number
64931
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOrdering unit

40 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1 set (40 pcs.)

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 8 Length(mm) 300
Trusco Code 477-4272 Mass(g) 82 Set content and accessories ● 64921 (#80), 64922 (#120), 64923 (#180), 64924 (#240) × 10 pcs. of each
Ordering unit 1 set (40 pcs.)

Please check the type/dimensions/specifications of the part 64931 in the Set Of Sanding Belts For Preliminary Finishing series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)