(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ROTEX StickFix Sanding Pad D125/8 (Supersoft)

ROTEX StickFix Sanding Pad D125/8 (Supersoft)

[Features]
· Features FESTOOL's proprietary MULTI-JETSTREAM 2 design sanding pad. Improves dust extraction, suppresses heat generation and prevents clogging.
· StickFix hook-and-loop design.
· Tool-less pad change.
· Backing: plastic
[Applications]
· For fine finishing sanding

Part Number

Configured Part Number is shown.

492126

Part Number
492126
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Dimensions(mm) 125 Compatible Model 571785 JAN Code 4014549040331
Trusco Code 760-1891 Mass(kg) 0.134

Please check the type/dimensions/specifications of the part 492126 in the ROTEX StickFix Sanding Pad D125/8 (Supersoft) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)