(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Abrasive Belt for "Belton"【20-50 Pieces Per Package】

Abrasive Belt for "Belton"

[Features]
· Efficient burring of various metals, rough scratching, surface grinding and polishing.
· Grinding belts for Nitto Kohki genuine belton.

Part Number

Configured Part Number is shown.

Part Number
41461
41571
90309
90310
90343
90344
90409
90410
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSParticle Size
(#)
Belt Dimensions
(mm)
JAN Code Trusco Code Material Compatible Model Mass
(g)
Ordering Unit

50 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10Z6010×3304992338414610209-8547ZirconiaBB-10A・B-10N・EBS-102401 Box (50 pcs)

50 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10Z24010×3304992338415716209-8695ZirconiaBB-10A・B-10N・EBS-101501 Box (50 pcs)

20 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10AA32020×5204992338903091209-8741AluminaEBS-20・B-20N1801 Box (20 pcs)

20 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10AA40020×5204992338903107209-8776AluminaEBS-20・B-20N1701 Box (20 pcs)

20 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10Z12030×5404992338903435209-8652ZirconiaEBS30A・B-30N4001 Box (20 pcs)

20 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10Z18030×5404992338903442209-8687ZirconiaEBS30A・B-30N3001 Box (20 pcs)

20 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10AA32030×5404992338904098209-8750AluminaEBS30A・B-30N2601 Box (20 pcs)

20 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10AA40030×5404992338904104209-8784AluminaEBS30A・B-30N2601 Box (20 pcs)

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)