(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

エアインパクトレンチ シングルハンマータイプ

エアインパクトレンチ シングルハンマータイプ

[Features]
· 20% lighter and 1.4 times durability was improved compared with conventional product due to installation of new method impact mechanism
· Because it blows one at a time, it is high output.
[Applications]
· For car maintenance with many loosening

Part Number

Configured Part Number is shown.

Part Number
NW3500GA
NW5000A
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Suitable Bolt Diameter
(φ/mm)
Bit Insertion Point Air Consumption
(m³/min)
Trusco Code Total Length
(mm)
Weight
(g)
Set Content Number Contained In A Packet
1 Piece(s) Quote 140036Rc3/80.3753-42643889500Hose nipple1 unit
1 Piece(s) 12 Day(s) 230052Rc1/20.45753-4299464--1 unit

Loading...

  1. 1

Basic Information

Socket Insertion Angle(mm) 25.4 Hammer Type Single Operating Air Pressure(Mpa) 0.6
Exhaust Rear Number Contained In A Packet 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)