• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Air Impact Wrench Ultra Series, Silent Type

Air Impact Wrench Ultra Series, Silent Type

[Features]
· Silent model that features suppressed exhaust sound.
· Lightest model in its class at 1.04 kg.
· Strong torque of 460 Nm.
· Quiet type with an exhaust noise level of 79 db.
[Applications]
· For car maintenance
· General industrial assembly / disassembly work.

Part Number

Configured Part Number is shown.

SI1600B-S-ULTRA

Part Number
SI1600B-S-ULTRA
Part NumberVolume DiscountDays to ShipMass
(g)
Quantity
11 Day(s) or more 10401 unit

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 460 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) 16
Hammer Type Twin Number of Turns(rpm) 8000 Operating Air Pressure(Mpa) 0.48~0.68
Hose Fixing Port Rc1/4 Air Consumption(m³/min) 0.38 Exhaust Rear
Total Length(mm) 148 JAN Code 4571165782040 Trusco Code 580-4710
Quantity 1 unit

Please check the type/dimensions/specifications of the part SI1600B-S-ULTRA in the Air Impact Wrench Ultra Series, Silent Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)